商品 1

ADP
温度测量范围 [°C]
温度误差幅度 [°C]
湿度测量范围 [%]
湿度误差幅度 [%]
MTM 7440/174-H
–20 bis +70
± 0,5
0–100
± 3

详情

产品描述

  • Temperature measuring range from −20 °C to +70 °C
  • Automatic measuring data backup in the event of an empty battery or a battery change
  • Measuring data memory for up to 16,000 measured values
  • Simple battery change
  • Display of limit violations

供货范围

  • Battery (2 x CR 2032 lithium)
  • Calibration protocol

应用

  • Compliance with specifications regarding storage temperature and humidity is an important condition for the quality of many products.
  • Data loggers such as the MTM 7440/174-H are used to ensure this compliance. They automatically control and document environmental conditions over time and thus actively contribute to maintaining product quality in a verifiable way.
  • Thanks to the direct display of limit violations, you can quickly react to temperature and humidity deviations. Moreover, you can use the configuration and reading software to make your own settings as well as analyse and archive registered measuring data.

定义产品

选择所需的属性,将商品添加到购物车。

MTM 7440/174-H Mini-Datenlogger für Temperatur und Feuchtigkeit 产品单个图像

MTM 7440/174-H

Mini-Datenlogger für Temperatur und Feuchtigkeit

您不能订购少于1 件件的此商品。 您不能订购多于10000 件件。 数量设置为‘0’,因此该商品将不包括在下一步中。
现货供应

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.