Reducing processing costs through high-performance tools

With our high-performance reamers, you benefit from higher cutting values and save time compared to the usual slow processes. Our range of high-performance drills is perfectly matched to the high-quality materials used in mould and die making.

Reaming becomes a high-performance process

High-precision holes with tightest tolerances and perfect surface quality are usually produced by reaming. This process has always been very slow and is therefore not very popular in our fast-paced world.

Our new high-performance reamers, however, significantly speed up your reaming process by allowing for maximum cutting values.

  • Highest process reliability
  • Considerable reduction of processing time
  • Maximum service life
  • Specifically for the materials used in mould and die making
  • Use in hardened materials at 67 HRC

Our carbide high-performance drills

With our high-performance drills you are ideally equipped for machining everything from soft materials to hardened steels. They ensure maximum cutting values and service life.

Advantages:

  • Highest cutting values and service life
  • Best surfaces and very high accuracy
  • High process reliability
  • Very precise drilling behaviour
  • Perfectly coordinated to the materials used in mould and die making

Important application criteria

Our range of high-performance drills is perfectly matched to the high-quality materials used in mould and die making. The deep hole drills are best suited for making the holes for cooling systems. In order to achieve a perfect result, we have put together a few tips for use.

WZB 12222 VHM burgija bez unutrašnjeg hlađenja, 3xd Pojedinačna slika proizvoda
VHM burgija bez unutrašnjeg hlađenja, 3xd
WZB 12224 VHM burgija sa unutrašnjim hlađenjem, 5xd Pojedinačna slika proizvoda
VHM burgija sa unutrašnjim hlađenjem, 5xd
WZB 12225 VHM burgija sa unutrašnjim hlađenjem, 8xd Pojedinačna slika proizvoda
VHM burgija sa unutrašnjim hlađenjem, 8xd
WZB 10233 VHM burgija sa unutrašnjim hlađenjem, 30xd Pojedinačna slika proizvoda
VHM burgija sa unutrašnjim hlađenjem, 30xd
WZB 10253 VHM burgija bez unutrašnjeg hlađenja Pojedinačna slika proizvoda
VHM burgija bez unutrašnjeg hlađenja
WZB 50827 Burgija za dubinsko bušenje rupa, 40xd Pojedinačna slika proizvoda
WZB 50827
  • Šira ponuda
  • Burgija za dubinsko bušenje rupa, 40xd

    Overview

    Discover our versatile range of sophisticated carbide high-performance drills.

    Cutting values

    Tool clamping

    Cutting fluids

    Drilling into solid material

    Maximum drilling depth

    Interrupted cross section