WZB 114446
Solid carbide NC centre drill, 142°
Items 4
| |
ADP
|
d
|
l
|
l1
|
|---|---|---|---|---|
|
WZB 114446/ 6
|
|
6
|
66
|
16
|
|
WZB 114446/ 8
|
|
8
|
79
|
21
|
|
WZB 114446/10
|
|
10
|
89
|
25
|
|
WZB 114446/12
|
|
12
|
102
|
30
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For centre drilling
Material
- Solid carbide, TiAlN coated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you