MUM 2210
Coating thickness gauge
Items 1
|
|
ADP
|
Readability
[µm]
|
Tolerance
|
MR: Measuring range
|
|---|---|---|---|---|
|
MUM 2210/ 7/ 0,1
|
|
0.1 | 1
|
3%
|
100 | 1250
|
Details
Product description
- Coating thickness gauge for paint layers, varnish layers etc.
- LCD display, with backlighting, displays all information at a glance
- Memory functionality, statistics function
Application
- F mode: Non-magnetic coatings on iron and steel
- N-mode coatings on non-magnetic metals
- Minimum thickness of base material 300μm
- Smallest sample radius: concave: 50 mm; convex 1.5 mm
- Zero plate and calibration foils included in the delivery