E 22566
Safety blank-off coupler
Items 2
|
|
ADP
|
Diameter
|
l
|
SW
|
d3
|
|---|---|---|---|---|---|
|
E 22566/ 9
|
|
9
|
41.5
|
15
|
18
|
|
E 22566/13
|
|
13
|
40
|
19
|
24
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (water): 180 °C
- Maximum temperature (oil): 220 °C
Material
- 2.0401 (CuZn)