Items 2

ADP
Pcs./PU
Contents
Package
VCF 15/ 1/400
1
400ml
Aerosol can
VCF 15/12/400
12
400ml
Aerosol can

Details

Product description

Multifunctional foam cleaner ensures residue-free cleaning of many surfaces made of plastic, metal, and glass as well as lacquered surfaces. Ideally suited for cleaning of factory equipment, machines, displays, hand tools and additional surfaces in workshop environments.

Advantages

  • Neutral to many surfaces
  • Highly concentrated foam for fast and efficient cleaning
  • Economic in consumption
  • Biodegradable with no environmentally hazardous ingredients

Application

Shake can well before using. Spray on from a distance of approx. 25 cm, leave on for 30 seconds and wipe off with a clean cloth.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
transparent / white foam
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
50 °C
Test procedure:
     
Basis
Value:
anionic surfactants, alcohol
Test procedure:
     
Density
Value:
0.9 g/cm³
Test procedure:
DIN 51 757
Odour
Value:
citrus
Test procedure:
     

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart