The right nozzle for every application

The Meusburger hot runner nozzles offer the highest precision and reliability in the processing of plastics. Our diverse range contains the right solution for every application. Thanks to a sophisticated design and tried and trusted quality, our nozzles ensure stable processes and a top quality result – and thus guarantee maximum efficiency and process reliability in your production.

Below you will find a detailed overview of all available nozzle types, size variants and technical specifications - clearly summarised.

Nozzles for open hot runner systems

In an open hot runner system, the plastic part is injected directly via the open nozzle tip. This simple and cost-efficient system is particularly suitable for applications where material loss and reject rates need to be minimised. It offers a reliable thermal check, is versatile for standard applications and is particularly easy to maintain and clean compared to the valve gate.

Our single nozzles for open hot runner systems

The single nozzles are installed directly into the mould and are particularly suitable for applications with only one feed point. They enable a compact design and direct gating to the machine nozzle, and offer an economical and easy-to-maintain solution, especially for smaller moulded parts or single-cavity moulds. Thanks to the simple design, installation and temperature control are particularly efficient.

smartFILL, EH 4000easyFILL, EH 4010
BildbeschreibungBildbeschreibung
The EH 4000 is the versatile all-rounder among single nozzles for open systems. It impresses with its suitability for a wide variety of plastics – from simple plastics to high-temperature plastics that can be processed with high demands. It is also ideal as an adapter nozzle in stack moulds.The EH 4010 is the cost-effective variant among the single nozzles. It is particularly interesting due to its attractive price, but is limited by the variety of plastic types.
  • Shot weight: 0.2 g to 2,500 g
  • Possible installation diameters: 17, 27, 37, 47 and 57 mm
  • 4 standard gate types
  • Shot weight: 3 g to 500 g
  • Possible installation diameters: 27 and 37 mm
  • 1 gate type
To the smartFILL EH 4000To the easyFILL EH 4010

Our manifold nozzles for open hot runner systems

The manifold nozzles are used in combination with a hot runner manifold and enable the simultaneous gating of several cavities. They are ideal for multi-cavity moulds and ensure even melt distribution. The modular design allows flexible adjustments to different moulded part geometries and cycle requirements. The sophisticated construction allows complex component families to be manufactured efficiently and with a high level of process safety.

You can find more information about our manifold systems here.

smartFILL, EH 4100smartFILL, EH 4150thermoFILL, EH 4160
BildbeschreibungBildbeschreibungBildbeschreibung
The screw-in version offers high operational reliability and easy maintenance, as no height adjustment is required between the nozzle and manifold, which significantly reduces the risk of leaks. The tight screw connection ensures a stable connection and minimises mechanical uncertainties during operation. Thanks to the improved thermal separation and ready-to-connect delivery, installation is also particularly time efficient.The slide-seal version allows flexible nozzle lengths, as these can be selected independently of the nozzle spacing – even short nozzles with large spaces in between can be realised without any problems. The automatic alignment of the manifold during heating ensures stress-free operation. In addition, support elements ensure even pressure distribution to the clamp plate.Like the EH 4150, the thermoFILL manifold nozzle is a slide seal nozzle, but has been specially developed for the caps & closures sector. It impresses with an excellent thermally insulated gate and a low-wear gate assembly that minimises contact with the mould. In combination with a moving cavity plate, it enables quick colour changes and is ideal for use in multi-cavity moulds.
  • Shot weight: 0.2 g to 2,500 g
  • Possible installation diameters: 17, 27, 37, 47 and 57 mm
  • 4 standard gate types
  • Shot weight: 0.2 g to 500 g
  • Possible installation diameters: 17, 27 and 37 mm
  • 4 standard gate types
  • Shot weight: 3 g to 500 g
  • Possible installation diameters: 27 and 37 mm
  • 1 gate type
To the smartFILL EH 4100To the smartFILL EH 4150To the thermoFILL EH 4160

Nozzles for valve gate systems

The valve gate system uses a mechanically actuated needle that precisely opens and closes the nozzle tip during the injection process. This creates a clean, almost invisible injection point – ideal for high-quality visible parts. The system enables precise control of the melt flow and reduces stringing and drooling. Due to the higher effort involved, it is particularly suitable for demanding applications with high part quality requirements.

Our single nozzle for valve gate systems

The single valve gate nozzle is installed directly into the mould and is particularly suitable for applications that require precise gating control and clean component separation. Especially for single-cavity moulds with long cooling times, this is an economical and easy-to-maintain solution.

smartFILL, EH 4050
Bildbeschreibung
The EH 4050 is our stand-alone solution in the valve gate area – completely without a manifold. The compact, ready-to-use unit eliminates the need for complex pockets and time-consuming installation work, while at the same time reducing the mould height. It can be actuated via air or oil in the clamp plate or externally via connectors – simple and flexible for your application.
  • Shot weight: 0.2 g to 2,000 g
  • Possible installation diameters: 17, 27, 37, 47 and 57 mm
  • 4 standard gate types
To the smartFILL EH 4050

Our manifold nozzles for valve gate systems

Manifold nozzles are used in combination with hot runner manifolds and enable precise, time-controlled gating of single or multiple cavities. They are ideal for multi-cavity moulds and ensure even melt distribution. Thanks to their modular design, they can be flexibly adjusted to different moulded parts, while the sophisticated construction ensures the efficient and reliable production of complex component groups.

You can find more information about our manifold systems here.

smartFILL, EH 4100smartFILL, EH 4150
BildbeschreibungBildbeschreibung
The screw-in type also impresses in valve gate systems with its high operational reliability and easy maintenance. No height adjustment is required between the nozzle and manifold, which significantly reduces the risk of leaks. The tight screw connection ensures a stable connection and minimises mechanical uncertainties during operation. Thanks to improved thermal separation and ready-to-connect delivery of the operating unit and electrics, installation is also extremely simple.The slide-seal design allows flexible adjustment of the nozzle lengths – even with valve gate systems – as they can be selected independently of the nozzle spacing. Even short nozzles with large spaces in between can be realised without any problems. The manifold adjusts automatically when heating up, which ensures stress-free operation. Support elements around the operating units ensure even pressure distribution to the clamp plate.
  • Shot weight: 0.2 g to 2,000 g
  • Possible installation diameters: 17, 27, 37, 47 and 57 mm
  • 4 standard gate types
  • Shot weight: 0.2 g to 400 g
  • Possible installation diameters: 17, 27 and 37 mm
  • 4 standard gate types
To the smartFILL EH 4100To the smartFILL EH 4150

You might also be interested in:

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。