EH 4010
Single nozzle, easyFILL
Items 144
|
|
ADP
|
see document ‘Overview gate types’
|
Nozzle length at ∆T = 220 °C ( ∆T = process temperature − mould temperature). in case of a different ∆T, take into account the modified installation dimension (see table).
|
R
|
see document ‘Overview gate types’
|
see document ‘Overview gate types’
|
|---|---|---|---|---|---|---|
|
EH 4010/27 x 60/ 7/ 0/RS
|
|
27
|
60
|
0
|
RS
|
0,8 - 2,0
|
|
EH 4010/27 x 80/ 7/ 0/RS
|
|
27
|
80
|
0
|
RS
|
0,8 - 2,0
|
|
EH 4010/27 x 100/ 7/ 0/RS
|
|
27
|
100
|
0
|
RS
|
0,8 - 2,0
|
|
EH 4010/27 x 120/ 7/ 0/RS
|
|
27
|
120
|
0
|
RS
|
0,8 - 2,0
|
|
EH 4010/27 x 60/ 7/16/RS
|
|
27
|
60
|
16
|
RS
|
0,8 - 2,0
|
|
EH 4010/27 x 80/ 7/16/RS
|
|
27
|
80
|
16
|
RS
|
0,8 - 2,0
|
|
EH 4010/27 x 100/ 7/16/RS
|
|
27
|
100
|
16
|
RS
|
0,8 - 2,0
|
|
EH 4010/27 x 120/ 7/16/RS
|
|
27
|
120
|
16
|
RS
|
0,8 - 2,0
|
|
EH 4010/27 x 60/ 7/40/RS
|
|
27
|
60
|
40
|
RS
|
0,8 - 2,0
|
|
EH 4010/27 x 80/ 7/40/RS
|
|
27
|
80
|
40
|
RS
|
0,8 - 2,0
|
|
EH 4010/27 x 100/ 7/40/RS
|
|
27
|
100
|
40
|
RS
|
0,8 - 2,0
|
|
EH 4010/27 x 120/ 7/40/RS
|
|
27
|
120
|
40
|
RS
|
0,8 - 2,0
|
|
EH 4010/27 x 60/ 7/ 0/RS-D 1,2
|
|
27
|
60
|
0
|
RS-D
|
1.2
|
|
EH 4010/27 x 60/ 7/ 0/RS-D 1,5
|
|
27
|
60
|
0
|
RS-D
|
1.5
|
|
EH 4010/27 x 60/ 7/ 0/RS-D 2,0
|
|
27
|
60
|
0
|
RS-D
|
2
|
|
EH 4010/27 x 80/ 7/ 0/RS-D 1,2
|
|
27
|
80
|
0
|
RS-D
|
1.2
|
|
EH 4010/27 x 80/ 7/ 0/RS-D 1,5
|
|
27
|
80
|
0
|
RS-D
|
1.5
|
|
EH 4010/27 x 80/ 7/ 0/RS-D 2,0
|
|
27
|
80
|
0
|
RS-D
|
2
|
|
EH 4010/27 x 100/ 7/ 0/RS-D 1,2
|
|
27
|
100
|
0
|
RS-D
|
1.2
|
|
EH 4010/27 x 100/ 7/ 0/RS-D 1,5
|
|
27
|
100
|
0
|
RS-D
|
1.5
|
|
EH 4010/27 x 100/ 7/ 0/RS-D 2,0
|
|
27
|
100
|
0
|
RS-D
|
2
|
|
EH 4010/27 x 120/ 7/ 0/RS-D 1,2
|
|
27
|
120
|
0
|
RS-D
|
1.2
|
|
EH 4010/27 x 120/ 7/ 0/RS-D 1,5
|
|
27
|
120
|
0
|
RS-D
|
1.5
|
|
EH 4010/27 x 120/ 7/ 0/RS-D 2,0
|
|
27
|
120
|
0
|
RS-D
|
2
|
|
EH 4010/27 x 60/ 7/16/RS-D 1,2
|
|
27
|
60
|
16
|
RS-D
|
1.2
|
|
EH 4010/27 x 60/ 7/16/RS-D 1,5
|
|
27
|
60
|
16
|
RS-D
|
1.5
|
|
EH 4010/27 x 60/ 7/16/RS-D 2,0
|
|
27
|
60
|
16
|
RS-D
|
2
|
|
EH 4010/27 x 80/ 7/16/RS-D 1,2
|
|
27
|
80
|
16
|
RS-D
|
1.2
|
|
EH 4010/27 x 80/ 7/16/RS-D 1,5
|
|
27
|
80
|
16
|
RS-D
|
1.5
|
|
EH 4010/27 x 80/ 7/16/RS-D 2,0
|
|
27
|
80
|
16
|
RS-D
|
2
|
Details
Product description
The single nozzle easyFILL is an economical alternative to the sprue. As a direct extension of the machine nozzle in the injection mould, it takes over the plastic melt via the hardened sprue bush. This keeps the plastic at processing temperature up to the feed point on the cavity or up to the gating to a cold sub-manifold. Thanks to the cost-optimised individual components of the nozzle, the nozzle price is worthwhile quickly making hot runner systems profitable even with low material savings or low material prices.
Documents
Accessories
Long-term cost reductions through the use of a hot runner system
Hot runner or cold runner? This is a frequent question to which we are pleased to help you find an answer. You will see that a hot runner system will be the better choice in the long run.
Recommended for you