MKT 10006
Zero setter, mechanical
商品 2
| |
ADP
|
h
|
型号
|
d
|
h1
|
d2
|
d3
|
|---|---|---|---|---|---|---|---|
|
MKT 10006/100
|
|
100
|
标准型
|
42
|
101.5
|
42
|
54.5
|
|
MKT 10006/100-M
|
|
100
|
Magnet
|
42
|
101.5
|
42
|
54.5
|
详情
产品描述
- For precise determination of the position of workpiece surfaces in the Z-direction
- For the referencing of cutting tools
- Ideal for even the smallest milling cutters (down to Ø 0.1 mm)
- Safety spring travel enables 2 mm overrun
为您推荐