E 8630
叠层模具专用齿轮驱动装置
商品 4
| |
ADP
|
m:模块尺寸
|
l
|
a
|
b
|
r
|
s
|
t
|
l1
|
t1
|
h2
|
l2
|
t2
|
b5
|
l5
|
b6
|
l6
|
t6
|
b7
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 8630/3/ 800
|
|
3
|
800
|
172
|
228
|
8
|
68
|
5
|
136
|
20.5
|
29
|
60
|
29
|
150
|
50
|
180
|
66
|
6
|
90
|
|
E 8630/3/1200
|
|
3
|
1200
|
172
|
228
|
8
|
68
|
5
|
136
|
20.5
|
29
|
60
|
29
|
150
|
50
|
180
|
66
|
6
|
90
|
|
E 8630/4/ 800
|
|
4
|
800
|
230
|
286
|
8
|
78
|
5
|
176
|
20.5
|
39
|
60
|
39
|
192
|
50
|
240
|
66
|
6
|
90
|
|
E 8630/4/1200
|
|
4
|
1200
|
230
|
286
|
8
|
78
|
5
|
176
|
20.5
|
39
|
60
|
39
|
192
|
50
|
240
|
66
|
6
|
90
|
详情
Advantages
- Precise assembly with ground, induction-hardened gear racks and gear wheel in module 3 or module 4
- Maximum stability and safety through closed housing
- Low wear and high durability through DLC-coated slideways
- Compact size enables use in injection moulding machines with small tie-bar distance
- Simple installation and precise positioning on the mould
配件
为您推荐