HER 1180
压花电极专用直夹头
商品 3
| |
ADP
|
b
|
l
|
M
|
d1
|
l1
|
d2
|
F
|
|---|---|---|---|---|---|---|---|---|
|
HER 1180/15/15/37
|
|
15
|
37
|
M6
|
6.7
|
6.8
|
10.5
|
1.8
|
|
HER 1180/15/15/57
|
|
15
|
57
|
M6
|
6.7
|
6.8
|
10.5
|
1.8
|
|
HER 1180/25/25/65
|
|
25
|
65
|
M8
|
8.7
|
9.5
|
14
|
2
|
详情
产品描述
- For clamping electrodes with 15 and 25 mm embossed profile
- Includes fastening screws
Material
- 1.2083, hardened and ground