Tips for better identification of lifting equipment for periodic inspection

Safe lifting and transporting of heavy loads requires perfectly functioning lifting equipment. Worn lifting equipment can quickly have significant consequences, so regular inspection is very important.

In order to ensure the best possible safety, the law requires regular inspection of work equipment. Lifting equipment and load handling devices such as lifting points and lifting magnets are considered work equipment subject to inspection and therefore must be checked regularly.

 

How often must ready-to-use work equipment for lifting loads be inspected?

  • Yearly inspection
    by competent and appropriately trained employees
  • Inspection every four years
    by engineer consultants or an appropriately accredited inspector.

Pulverbeschichtete Anschlagmittel in auffälliger Farbe – Korrosionsschutz und Vereinfachung der regelmäßigen Prüfung.

Document inspection results

After successful inspection, the results must be recorded in an inspection report. During the documentation it can be difficult to assign the results to the respective parts.

RFID transponders, forge codes or serial numbers aid the identification process.

Identification via RFID transponder

All RUD lifting points labelled with RFID are equipped with corresponding RFID transponders, which enable simple and exact identification of individual parts.  Using the RFID reader THA 90, the unique codes of the RFID chip can be read easily without additional software. The information is read directly as text in all common spreadsheet and word processing programmes, browsers or other text fields.

Identification via forge codes

If a cheaper alternative to RFID transponders is sought, our M lifting points are a good choice. Here, the identification is made with the help of forging codes. This method is comparatively time-consuming and requires painstaking manual documentation.

Identification via serial numbers

Our permanent lifting magnets THL 100 are labelled with a numerical code that functions as a serial number. This number can easily be used as clear identification for the periodic inspection.

Förhandsgranskning varukorg

CAD-förhandsgranskning

Din varukorg är tom.
Totalt netto
Till varukorgen

Viktig information

Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.