Better organisation thanks to uncomplicated material marking

Leftover materials or cuts are often returned to the warehouse after sawing without being marked, which can quickly become confusing. Sound familiar? We tell you what your options are to overcome this challenge.

Unmarked materials in the warehouse can be difficult to recognise or easily mistaken. For safety reasons, it seems easier just to dispose of them. But this can result in high costs which are avoidable.

By marking the materials consistently and reliably, you can prevent confusion. Instead of ending up in the rubbish, these leftover materials can then be put to further use.

Your Meusburger bars are already marked when you get them

In addition, we recommend immediate re-marking after sawing. That way, the different steels can be distinguished by their steel quality when they are next used.

 PDF Download

Marking with hand stamps

The marking is created by hammering in a stamp with mirror-inverted engraving. However, this marking method is not suitable for brittle materials.

V 28800 Ručni obeleživači, niklovani, DIN 7353 Pojedinačna slika proizvoda
Ručni obeleživači, niklovani, DIN 7353
V 22020 Mašinski čekić, drvena drška Pojedinačna slika proizvoda
Mašinski čekić, drvena drška
GDGR 1000 Olovka za graviranje Pojedinačna slika proizvoda
Olovka za graviranje

 

Marking with paint or pen

Brittle materials may be marked using paint cans or pens.

Marking with paint can

By using spray paint cans, the markings are applied to the front or outside of the material.

  • Can produce sloppy results due to the spray mist
  • Elaborate colour system necessary
  • Recoding of the colour to the material

Marking pen

The material is marked with a special pen.

  • Easy to use
  • High flexibility
  • Marking can come off in different ways, e.g. from material abrasion