E 22529
Bridge, plug-in type, with couplers, from stainless steel
Items 2
| |
ADP
|
d1
|
l: standard length of the product supplied – shortening and chamfering to be done by the customer
|
Valve
|
l1
|
d2
|
l2
|
d3
|
l3
|
l6
|
d4
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 22529/ 9/500
|
|
9
|
500
|
- |
43
|
8
|
2
|
17
|
34
|
47
|
6.5
|
|
E 22529/13/500
|
|
13
|
500
|
- |
53
|
10
|
2
|
22
|
42
|
57
|
8.5
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (oil): 200 °C
- Maximum temperature (water): 150 °C
Advantages
- Enable an easy deflection of water drillings on the mould
- Easy shortening of the extension tube for different bridge lengths
- Compatible with European standard
Material
- 1.4305
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you