E 2252
Bridge, plug-in type, with couplers
Items 8
| |
ADP
|
d1
|
l: standard length of the product supplied – shortening and chamfering to be done by the customer
|
Valve
|
l1
|
d2
|
l2
|
d3
|
l3
|
d4
|
d5
|
l6
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2252/ 9/250
|
|
9
|
250
|
|
43
|
8
|
2
|
17
|
34
|
6
|
20
|
47
|
|
E 2252/ 9/500
|
|
9
|
500
|
-
|
43
|
8
|
2
|
17
|
34
|
6
|
20
|
47
|
|
E 2252/13/250
|
|
13
|
250
|
-
|
53
|
10
|
2
|
22
|
42
|
8
|
26
|
57
|
|
E 2252/13/500
|
|
13
|
500
|
-
|
53
|
10
|
2
|
22
|
42
|
8
|
26
|
57
|
|
E 2252/ 9/250 V
|
|
9
|
250
|
|
43
|
8
|
2
|
17
|
34
|
6
|
20
|
47
|
|
E 2252/ 9/500 V
|
|
9
|
500
|
|
43
|
8
|
2
|
17
|
34
|
6
|
20
|
47
|
|
E 2252/13/250 V
|
|
13
|
250
|
|
53
|
10
|
2
|
22
|
42
|
8
|
26
|
57
|
|
E 2252/13/500 V
|
|
13
|
500
|
V
|
53
|
10
|
2
|
22
|
42
|
8
|
26
|
57
|
Details
Product description
- Maximum temperature: 200 °C
- Maximum temperature (oil): 200 °C
- Maximum temperature (water): 150 °C
Advantages
- Enable an easy deflection of water drillings on the mould
- Easy shortening of the extension tube for different bridge lengths
- Compatible with European standard
Material
- 2.0401 (CuZn)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you