E 2822
Coupler with 45° hose nozzle, RPL-Stäubli system
Items 2
| |
ADP
|
d1
|
d2
|
Ring
|
l
|
l2
|
d3
|
d4
|
l5
|
|---|---|---|---|---|---|---|---|---|---|
|
E 2822/ 8/10/B
|
|
8
|
10
|
|
43
|
23
|
20
|
7.5
|
21
|
|
E 2822/ 8/10/R
|
|
8
|
10
|
|
43
|
23
|
20
|
7.5
|
21
|
Details
Product description
- Maximum temperature: 90 °C
- Maximum pressure: 10 bar
Material
- Brass (nickel-plated)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you