E 2180
EPDM coolant hose
Items 15
| |
ADP
|
d2
|
l
[m]
|
Colour
|
d
|
R min.
|
d1
|
|---|---|---|---|---|---|---|---|
|
E 2180/ 9/10/B
|
|
9
|
10
|
Blue
|
16.5
|
60
|
9.5
|
|
E 2180/ 9/50/B
|
|
9
|
50
|
Blue
|
16.5
|
60
|
9.5
|
|
E 2180/ 9/10/R
|
|
9
|
10
|
Red
|
16.5
|
60
|
9.5
|
|
E 2180/ 9/50/R
|
|
9
|
50
|
Red
|
16.5
|
60
|
9.5
|
|
E 2180/ 9/10/S
|
|
9
|
10
|
black
|
16.5
|
60
|
9.5
|
|
E 2180/ 9/50/S
|
|
9
|
50
|
black
|
16.5
|
60
|
9.5
|
|
E 2180/13/10/B
|
|
13
|
10
|
Blue
|
21.5
|
80
|
12.7
|
|
E 2180/13/50/B
|
|
13
|
50
|
Blue
|
21.5
|
80
|
12.7
|
|
E 2180/13/10/R
|
|
13
|
10
|
Red
|
21.5
|
80
|
12.7
|
|
E 2180/13/50/R
|
|
13
|
50
|
Red
|
21.5
|
80
|
12.7
|
|
E 2180/13/10/S
|
|
13
|
10
|
black
|
21.5
|
80
|
12.7
|
|
E 2180/13/50/S
|
|
13
|
50
|
black
|
21.5
|
80
|
12.7
|
|
E 2180/19/30/B
|
|
19
|
30
|
Blue
|
27
|
105
|
19
|
|
E 2180/19/30/R
|
|
19
|
30
|
|
27
|
105
|
19
|
|
E 2180/19/30/S
|
|
19
|
30
|
|
27
|
105
|
19
|
Details
Product description
- Maximum pressure: 20 bar
- Maximum temperature: 140 °C
Material
- EPDM
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you