E 28215
Coupler with 90° quick-fit nozzle, RPL-Stäubli system
Items 6
| |
ADP
|
d1
|
d2
|
Ring
|
l
|
l2
|
d3
|
d4
|
d5
|
l5
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 28215/ 8/10/B
|
|
8
|
10
|
|
48.5
|
24.5
|
20
|
7.5
|
19.5
|
23.5
|
|
E 28215/ 8/10/R
|
|
8
|
10
|
|
48.5
|
24.5
|
20
|
7.5
|
19.5
|
23.5
|
|
E 28215/ 8/13/B
|
|
8
|
13
|
|
48.5
|
29
|
20
|
10.4
|
24
|
25.5
|
|
E 28215/ 8/13/R
|
|
8
|
13
|
|
48.5
|
29
|
20
|
10.4
|
24
|
25.5
|
|
E 28215/12/13/B
|
|
12
|
13
|
blue
|
75.5
|
29
|
28
|
10.4
|
24
|
30.5
|
|
E 28215/12/13/R
|
|
12
|
13
|
red
|
75.5
|
29
|
28
|
10.4
|
24
|
30.5
|
Details
Product description
- Maximum temperature: 90 °C
- Maximum pressure: 10 bar
Material
- Brass (nickel-plated)
Documents
Data sheet E 28215
pdf
Information quick-fit coupling system
pdf
Overview coupler systems
pdf
Information flow rate diagram for water
pdf
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you