SBP – Stamping and forming die sets

We offer you our stamping and forming die set for the 200 kN, 300 kN and 400 kN Bihler presses. The die sets are available from stock in lengths up to 596 mm.
cms.image_map.image-alt
SBP 82
SBP 82

Bush retainer plate

SBP 40
SBP 40

Pillar retainer plate

NP
NP

Precision bars

SBP 80
SBP 80

Bush retainer plate

Define die set
Choose two values to define the product.
Size of the die set
Force [kN]

Select the desired force.

Length of the die set

Select the desired length of the die set.

Usable area

Usable area

The usable area refers to the possible usable width of the die set sizes.

Usable width

Select the desired usable width.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.