WZF 175994
Solid carbide 3D torus milling cutter for hard machining, relieved
Items 6
|
|
ADP
|
d
|
R
|
Z
|
l
|
l1
|
d2
|
l2
|
d3
|
|---|---|---|---|---|---|---|---|---|---|
|
WZF 175994/ 3/ 16/0,15
|
|
3
|
0.15
|
7
|
64
|
0.6
|
2.9
|
16
|
6
|
|
WZF 175994/ 4/ 21/0,2
|
|
4
|
0.2
|
7
|
64
|
0.8
|
3.9
|
21
|
6
|
|
WZF 175994/ 6/ 31/0,3
|
|
6
|
0.3
|
7
|
70
|
1.2
|
5.8
|
31
|
6
|
|
WZF 175994/ 8/ 41/0,4
|
|
8
|
0.4
|
7
|
78
|
1.6
|
7.8
|
41
|
8
|
|
WZF 175994/10/ 51/0,5
|
|
10
|
0.5
|
7
|
92
|
2
|
9.8
|
51
|
10
|
|
WZF 175994/12/ 61/0,6
|
|
12
|
0.6
|
7
|
108
|
2.4
|
11.7
|
61
|
12
|
Application
|
Suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- High-performance milling cutter with 7 cutting edges
- HSC finish milling cutter for maximum performance
- High precision-ground, robust cutting edges
- Extra short cutting edges for maximum precision
- With highest precision in the µ range
- Optimal geometry for hard milling
Material
- Solid carbide, TiAlSiN-coated
Documents
Recommended for you