WZF 27798
Solid carbide 3D torus milling cutter for hard machining, relieved
Items 80
|
|
ADP
|
d
|
R
|
Z
|
l
|
l1
|
d2
|
l2
|
d3
|
|---|---|---|---|---|---|---|---|---|---|
|
WZF 27798/ 1 / 2/0,1
|
|
1
|
0.1
|
4
|
48
|
1.5
|
0.95
|
2
|
4
|
|
WZF 27798/ 1 / 2/0,2
|
|
1
|
0.2
|
4
|
48
|
1.5
|
0.95
|
2
|
4
|
|
WZF 27798/ 1 / 4/0,1
|
|
1
|
0.1
|
4
|
48
|
1.5
|
0.95
|
4
|
4
|
|
WZF 27798/ 1 / 4/0,2
|
|
1
|
0.2
|
4
|
48
|
1.5
|
0.95
|
4
|
4
|
|
WZF 27798/ 1 / 6/0,1
|
|
1
|
0.1
|
4
|
48
|
1.5
|
0.95
|
6
|
4
|
|
WZF 27798/ 1 / 6/0,2
|
|
1
|
0.2
|
4
|
48
|
1.5
|
0.95
|
6
|
4
|
|
WZF 27798/ 1 / 8/0,2
|
|
1
|
0.2
|
4
|
48
|
1.5
|
0.95
|
8
|
4
|
|
WZF 27798/ 1 /10/0,1
|
|
1
|
0.1
|
4
|
48
|
1.5
|
0.95
|
10
|
4
|
|
WZF 27798/ 1 / 10/0,2
|
|
1
|
0.2
|
4
|
48
|
1.5
|
0.95
|
10
|
4
|
|
WZF 27798/ 1 /14/0,1
|
|
1
|
0.1
|
4
|
48
|
1.5
|
0.95
|
14
|
4
|
|
WZF 27798/ 1 / 14/0,2
|
|
1
|
0.2
|
4
|
48
|
1.5
|
0.95
|
14
|
4
|
|
WZF 27798/ 1,5/ 4/0,1
|
|
1.5
|
0.1
|
4
|
48
|
2
|
1.45
|
4
|
4
|
|
WZF 27798/ 1,5/ 4/0,2
|
|
1.5
|
0.2
|
4
|
48
|
2
|
1.45
|
4
|
4
|
|
WZF 27798/ 1,5/ 6/0,1
|
|
1.5
|
0.1
|
4
|
48
|
2
|
1.45
|
6
|
4
|
|
WZF 27798/ 1,5/ 6/0,2
|
|
1.5
|
0.2
|
4
|
48
|
2
|
1.45
|
6
|
4
|
|
WZF 27798/ 1,5/ 8/0,2
|
|
1.5
|
0.2
|
4
|
48
|
2
|
1.45
|
8
|
4
|
|
WZF 27798/ 1,5/10/0,1
|
|
1.5
|
0.1
|
4
|
48
|
2
|
1.45
|
10
|
4
|
|
WZF 27798/ 1,5/ 10/0,2
|
|
1.5
|
0.2
|
4
|
48
|
2
|
1.45
|
10
|
4
|
|
WZF 27798/ 1,5/ 12/0,2
|
|
1.5
|
0.2
|
4
|
48
|
2
|
1.45
|
12
|
4
|
|
WZF 27798/ 1,5/ 15/0,2
|
|
1.5
|
0.2
|
4
|
48
|
2
|
1.45
|
15
|
4
|
|
WZF 27798/ 1,5/ 20/0,2
|
|
1.5
|
0.2
|
4
|
48
|
2
|
1.45
|
20
|
4
|
|
WZF 27798/ 2 / 4/0,2
|
|
2
|
0.2
|
4
|
48
|
2.5
|
1.9
|
4
|
4
|
|
WZF 27798/ 2 / 6/0,2
|
|
2
|
0.2
|
4
|
48
|
2.5
|
1.9
|
6
|
4
|
|
WZF 27798/ 2 / 8/0,2
|
|
2
|
0.2
|
4
|
48
|
2.5
|
1.9
|
8
|
4
|
|
WZF 27798/ 2 /10/0,2
|
|
2
|
0.2
|
4
|
48
|
2.5
|
1.9
|
10
|
4
|
|
WZF 27798/ 2 /12/0,2
|
|
2
|
0.2
|
4
|
48
|
2.5
|
1.9
|
12
|
4
|
|
WZF 27798/ 2 /16/0,2
|
|
2
|
0.2
|
4
|
60
|
2.5
|
1.9
|
16
|
4
|
|
WZF 27798/ 2 /20/0,2
|
|
2
|
0.2
|
4
|
60
|
2.5
|
1.9
|
20
|
4
|
|
WZF 27798/ 2 /25/0,2
|
|
2
|
0.2
|
4
|
60
|
2.5
|
1.9
|
25
|
4
|
|
WZF 27798/ 3 / 8/0,1
|
|
3
|
0.1
|
4
|
60
|
3.5
|
2.9
|
8
|
4
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Suitable Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Suitable Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- High precision-ground, robust cutting edges
- High-performance milling cutter for HSC milling
- With highest precision in the µ range
Material
- Solid carbide, TiSiN coated
Documents
Recommended for you