E 2320 HT
Shut-off fitting, high-temperature, USA system
Items 2
|
|
ADP
|
d2
|
d1
|
SW
|
l
|
l1
|
d4
|
|---|---|---|---|---|---|---|---|
|
E 2320 HT/ 9,4/1/4
|
|
9.4
|
- |
14
|
25.5
|
11
|
6
|
|
E 2320 HT/13,5/3/8
|
|
13.5
|
- |
17
|
30.5
|
11
|
9
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (water): 180 °C
- Maximum temperature (oil): 220 °C
Material
- Brass (Imperial threads are nickel-plated)
Accessories
Recommended for you