Items 3

ADP
Pcs./PU
Contents
Package
VBA 5M69/ 1/ 50
1
50ml
Bottle
VBA 5M69/ 6/ 50
6
50ml
Bottle
VBA 5M69/12/ 50
12
50ml
Bottle

Details

Product description

Medium strength, anaerobic, single-component adhesive for sealing threaded joints exposed to high temperatures up to burst pressure. The adhesive/sealant is solvent-free and resistant to chemical influences. After it hardens in the thread gap, it permanently seals the components to be bonded.

Advantages

  • For threads up to M36 and gaps up to 0.18 mm
  • The connection can be disassembled using manual tools
  • High resistance to chemicals
  • Vibration and impact resistant

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
Red
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
220 °C
Test procedure:
     
Basis
Value:
dimethacrylate ester
Test procedure:
     
Density
Value:
1.1 g/cm³
Test procedure:
DIN EN 524
Maximum gap
Value:
0.18 mm
Test procedure:
     
Curing time for full strength
Value:
12 h
Test procedure:
at room temperature, on steel
Residual torque
Value:
6 Nm
Test procedure:
DIN EN 15865
Curing time for functional strength
Value:
4-8 h
Test procedure:
at room temperature, on steel
Maximum thread diameter
Value:
M36
Test procedure:
     
Curing time for fixture
Value:
5-15 min
Test procedure:
at room temperature, on steel
Strength
Value:
medium strength
Test procedure:
    
Breakaway torque
Value:
10 Nm
Test procedure:
DIN EN 15865 (without preload)
Compression shear strength
Value:
11 N/mm²
Test procedure:
DIN EN 15337
Viscosity
Value:
700 mPas/thix
Test procedure:
Brookfield (25 °C)

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart