E 20259
Extension with female thread, from stainless steel
Items 8
|
|
ADP
|
Diameter
|
l
|
d2
|
SW
|
d4
|
l2
|
l3
|
|---|---|---|---|---|---|---|---|---|
|
E 20259/10/120/ 14
|
|
10
|
120
|
M14 x 1,5
|
17
|
6
|
12
|
15.5
|
|
E 20259/10/240/ 14
|
|
10
|
240
|
M14 x 1,5
|
17
|
6
|
12
|
15.5
|
|
E 20259/10/120/1/4
|
|
10
|
120
|
G 1/4"
|
17
|
6
|
12
|
15.5
|
|
E 20259/10/240/1/4
|
|
10
|
240
|
G 1/4"
|
17
|
6
|
12
|
15.5
|
|
E 20259/14/150/ 16
|
|
14
|
150
|
M16 x 1,5
|
22
|
9
|
12
|
15.5
|
|
E 20259/14/300/ 16
|
|
14
|
300
|
M16 x 1,5
|
22
|
9
|
12
|
15.5
|
|
E 20259/14/150/3/8
|
|
14
|
150
|
G 3/8"
|
22
|
9
|
12
|
15.5
|
|
E 20259/14/300/3/8
|
|
14
|
300
|
G 3/8"
|
22
|
9
|
12
|
15.5
|
Details
Product description
- Maximum pressure: 40 bar
Documents
Accessories
Recommended for you