E 23606
Safety shut-off coupler with hose nozzle, USA system
Items 1
|
|
ADP
|
Diameter
|
d2
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|
|
E 23606/13,5/13
|
|
13.5
|
13
|
39
|
25
|
22
|
9
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (oil): 220 °C
- Maximum temperature (water): 180 °C
Material
- 2.0401 (CuZn)
Documents
Data sheet E 23606
pdf
Information safety hose coupler
pdf
Overview coupler systems
pdf
Information flow rate diagram for water
pdf
Accessories
Recommended for you