E 23806
Safety shut-off coupler with external thread, USA system
Items 2
|
|
ADP
|
d1
|
d2
|
SW
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|---|
|
E 23806/ 9,4/1/4
|
|
9.4
|
G 1/4"
|
17
|
44
|
11
|
17
|
6
|
|
E 23806/13,5/3/8
|
|
13.5
|
G 3/8"
|
22
|
45
|
12.5
|
22
|
9
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (oil): 220 °C
- Maximum temperature (water): 180 °C
Material
- 2.0401 (CuZn)
Documents
Data sheet E 23806
pdf
Information safety hose coupler
pdf
Overview coupler systems
pdf
Information flow rate diagram for water
pdf
Accessories
Recommended for you