Items 5

ADP
b
l
M
R max.
b1
h1
d2
h3
E 1306/16
16
16
M3
3.25
8
12
M 4
6
E 1306/20
20
20
M4
4.5
10
14
M 5
7
E 1306/25
25
25
M5
5.5
12
16
M 6
8
E 1306/32
32
32
M6
7.2
16
20
M 8
10
E 1306/40
40
40
M6
8.2
20
23
M 8
12

Details

Advantages

  • High-quality fine centring unit E 1306 for high-precision centring
  • Also suitable for very small mould sizes or mould inserts through space-saving installation
  • Best sliding properties and high wear resistance through the DLC coating

Material

  • 1.2162 ≈60 HRC
  • DLC coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.