商品 8

ADP
l
d
d1
V 22320/ 92/2,4
92
2.4
8
V 22320/ 96/2,8
96
2.8
8
V 22320/ 98/3,4
98
3.4
8
V 22320/100/3,9
100
3.9
8
V 22320/102/5,9
102
5.9
8
V 22320/ 80/0,9
80
0.9
6
V 22320/ 84/1,4
84
1.4
6
V 22320/ 88/1,8
88
1.8
6

详情

Product description

  • For driving split pins, pins and bolts out of through holes
  • Knurled guide bush with hardened driver pin
  • Ø0.9 to 3.9 with loose guide bush (Ø5.9 fixed version)

Material

  • Chrome vanadium steel