Perfect form and location tolerances

Form and location tolerances are essential for the precise manufacturing of components in mould and die making. But what do these terms mean exactly?

The basis for precise manufacturing

Form and location tolerances have a decisive impact on the quality and the functionality of products because they help optimise manufacturing processes and guarantee the interchangeability of components. Through the precise definition of form and location tolerances, you can ensure that your products meet high requirements and standards. The definition of these tolerances further guarantees precise manufacturing and optimum component functionality.

Messung einer Platte
Messung einer Platte

Symbols for a perfect fit

Form and location tolerances are more than just symbols in a drawing, they are key to the functionality and interchangeability of components. Each symbol stands for a specific tolerance type and indicates the permitted deviation.

  • Straightness: indicates the degree to which a line must be straight
  • Flatness: indicates the degree to which a surface must be flat
  • Roundness: indicates the degree to which a circle or cylinder must be round
  • Cylindricity: indicates the degree to which a solid must be cylindrical
  • Position: indicates the position of an element with reference to another element
  • Direction: indicates the orientation or direction of an element

Person misst eine Führung für den Formenbau –
Person misst eine Führung für den Formenbau –

The most important symbols for form and location tolerances

The tolerances are divided into different categories for different uses according to application and requirements. They ensure that all components in a complex system fit together perfectly. We have compiled an overview of the most common form and location tolerances for you, so you stay on top of things regarding the symbols and their meaning.

Form and location tolerances FAQs

What are form and location tolerances?

What is the difference between form and location tolerances?

How do form and location deviations arise?

Do form and location tolerances have to be indicated?

What should be kept in mind during measuring?

You might also be interested in:
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
Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.