Slide units for mould making

Whether small, large, narrow, cooled, or with front or back mounting – check out our diverse range of slide units. They are easy to work with because we deliver them ready-to-use directly from stock. Moreover, we provide you with the matching CAD data including installation spaces. All our slide units are also equipped with DLC-coated sliding pairs.

When is which slide unit the right choice, how is a slide stroke determined, and which material is most suitable? Learn more about this topic here.

Verschiedene Schieber auf einer Werkbank – E 3000, E 3310, E 3330, E 3360, E 3380.
Compact slide unit E 3360

The slide unit with its integrated shim can be mounted from the split line face. Its sliding surface is DLC-coated.

Slide surface: 23 x 12 mm to 40 x 31 mm

To the product
Slide unit, small E 3300

This unique slide unit with integrated shim and DLC coating is equipped with a classic inclined pin and a cotter. Optimum use of space is ensured thanks to the mirrored versions. Moreover, the whole unit can be mounted from the split line face.

Slide surface: 10 x 10 mm to 12 x 12 mm

To the product
TT slide unit E 3310

The smallest slide unit on the market features high force transmission thanks to the surface contact in the T guide. The DLC-coated slide itself as well as the guide and the cotter can be mounted from the split line face.

Slide surface: 8 x 6 mm to 18 x 14 mm

To the product
Compact slide unit, narrow E 3330

Thanks to its very slim design, this high-precision and ready-to-use compact slide unit is perfectly suited to small installation spaces. It is also equipped with an integrated shim and DLC coating.

Slide surface: 16 x 10 mm to 28 x 22 mm

To the product
Cooled compact slide unit E 3380

The high-precision DLC-coated compact slide unit enables a slide stroke of up to 40 mm and guarantees maximum part quality as well as the shortest possible cycle times thanks to its integrated cooling. It can be mounted from the split line face and features a high force transmission thanks to the surface contact between slide and cotter.

Slide surface: 18 x 18 mm to 30 x 30 mm

To the product
Slide unit, large E 3130

This precisely coordinated assembly can be easily mounted from the split line face and may be equipped with a cooling system. Moreover, the slide retainer can be integrated directly in the DLC-coated guide.

Slide surface: 20 x 40 mm to 100 x 120 mm

To the product

Advantages of our standardised slide units

  • Cost reduction and time savings in design and production
  • Quick availability, especially for replacement and wear parts
  • Perfectly matched components
  • CAD data including installation spaces are immediately available

How to correctly determine the slide stroke

  1. Define the minimum slide stroke required based on the part’s geometry
  2. Select the length of the inclined pin to match the undercut (1)
  3. Set the stroke of the slide by adjusting the position of the slide stopper

Dimension X depends on the type of slide stopper, the length and the position tolerances of the inclined pin.

High-alloy hot-work steel as a material for slide units

Our most commonly used slide material, 1.2343 ESR, combines the best properties for your design.

This material stands out for:

  • high wear resistance
  • good high-temperature resistance
  • good toughness
  • high compressive strength
  • high surface quality when polishing

Safe demoulding of internal undercuts

With our compact slide unit for internal undercuts E 3335, you gain greater design freedom as it operates independently of the ejector set, whilst minimising the risk of component damage during ejection. Thanks to the DLC coating, wear is reduced to a minimum and optimum sliding properties are guaranteed.

Smallest design, ready to use

The slide unit E 3310 stands out for its simple mounting and removal of all components from the split line face.
It guarantees maximum force transmission thanks to the surface contact in the T-guides between slide and cotter, and, thanks to its size, is also suitable for even the smallest applications.

The high wear resistance and low-friction properties of the DLC coating ensure long-term, reliable operation.

Perfect cooling from end to end

Our exclusive, cooled compact slide unit E 3380 improves the quality of your moulded parts and achieves shorter cycle times. You benefit from easy mounting and removal from the split line face, as well as maximum force transmission thanks to the surface contact between slide and cotter.

cms.image_map.image-alt
Cotter

Stable cotter with a stroke length of up to 40 mm

Cooling connectors:

Prefabricated cooling hole

Temperature regulation

Integrated temperature regulation, depth of the cooling hole individually adjustable

Slide stroke

Adjustable slide stroke

Geometries

Simple geometries allow maximum flexibility for installation

DLC coating

Hardened and DLC-coated slide

Your overview

With a large selection, you can sometimes lose track. That is why we have created an overview for you, where you can find all the necessary information, such as the size of the slide surface, the coating of the sliding surface and the maximum stroke, at a glance.

E 3330 Kompaktna drsna enota, ozka
Kompaktna drsna enota, ozka
E 3360 Kompaktna drsna enota
Kompaktna drsna enota
E 3380 Kompaktna drsna enota, temperirana
Kompaktna drsna enota, temperirana
E 3130 Stranski pogon sestav
Stranski pogon sestav

You might also be interested in: