New portal feature: wizards for die sets

Finally, we can offer you the first wizards for die sets in the portal.

The new wizards make it very easy for you to assemble your die set according to your desires. They combine the tried and trusted advantages with optimised and clearer functions. The improved user interface guides you step by step through the wizards, and the supporting selection guides make it even easier to individually assemble your die sets. You can always choose between drilled or non-drilled plates.

 

Your benefits compared to the old wizards:

  • Items can be added directly to a parts list
  • Items can be added directly to the shopping cart
  • CAD data can be exported immediately

Wizard for standard die sets

Our tried and trusted standard die set is available in sizes ranging from 156 x 156 to 696 x 1,396 mm. The guide pillar can be fitted to the head plate or the base plate, depending on the application.

Wizard for precision die sets

In our precision die set, the guide pillar is fitted to the backing plate, which ensures optimum transfer of the guiding system’s shear forces. It is available in sizes ranging from 196 x 196 to 496 x 696 mm.

Wizard for two-pillar die sets, back guiding

Our tried and trusted two-pillar die set with guide pillars placed at the back is available in sizes ranging from 126 x 156 to 496 x 996 mm. Due to the large usable area, the two-pillar die set is ideally suited for single-stroke stamping processes and as a basic die set for the modular concept.

Wizard for two-pillar die sets, diagonal guiding

Our two-pillar die set with diagonal guiding is available in sizes ranging from 126 x 156 to 396 x 496 mm. It offers flexible usability through diagonal arrangement of the guide pillars. The die set can be used both lengthwise and crosswise.

Wizard for two-pillar die sets, central guiding

Our two-pillar die set with central guiding is available in sizes ranging from 126 x 156 to 396 x 496 mm. The optimised arrangement of the mounting threads for the retainer clips ensures maximum usable width.

Wizard for stamping and forming die sets

We offer you our stamping and forming die set for the 200 kN, 300 kN and 400 kN Bihler presses. The die sets are available in lengths up to 596 mm and in the types ‘SBH tunnel cut’ or ‘SBP spring-loaded guiding plate’.
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
Pretende configurar um artigo que pertence a . Após as adaptações, verificar por conta própria a compatibilidade técnica de todas as placas e componentes.