E 7402
Push-in fitting, straight, external thread, shut-off
Items 2
| |
ADP
|
d1
|
d2
|
SW
|
Tightening torque
[Nm]
|
l
|
l2
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|---|
|
E 7402/ 6/1/8
|
|
6
|
G 1/8"
|
13
|
9
|
27
|
5.5
|
11.5
|
21.5
|
|
E 7402/ 8/1/8
|
|
8
|
G 1/8"
|
15
|
18
|
41.5
|
5.5
|
14.5
|
36
|
Details
Product description
- Maximum temperature: 95 °C
- Maximum pressure: 16 bar
Material
- Nickel-plated brass / FKM (Viton)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you