E 7450
Plastic hose, PU-H plus
Items 9
| |
ADP
|
d1
|
d2
|
l
[m]
|
Colour
|
R min.
|
p max.: maximum pressure must not be exceeded, not even by pressure surges
|
p max.: maximum pressure must not be exceeded, not even by pressure surges
|
|---|---|---|---|---|---|---|---|---|
|
E 7450/ 6x 4 /10/S
|
|
6
|
4
|
10
|
|
14
|
6
|
14
|
|
E 7450/ 6x 4 /50/S
|
|
6
|
4
|
50
|
|
14
|
6
|
14
|
|
E 7450/ 8x 5,5/10/S
|
|
8
|
5.5
|
10
|
|
25
|
6
|
14
|
|
E 7450/ 8x 5,5/50/S
|
|
8
|
5.5
|
50
|
|
25
|
6
|
14
|
|
E 7450/10x 6,7/10/S
|
|
10
|
6.7
|
10
|
|
26
|
5
|
13
|
|
E 7450/10x 6,7/50/S
|
|
10
|
6.7
|
50
|
|
26
|
5
|
13
|
|
E 7450/12x 8 /10/S
|
|
12
|
8
|
10
|
|
28
|
6
|
14
|
|
E 7450/12x 8 /50/S
|
|
12
|
8
|
50
|
|
28
|
6
|
14
|
|
E 7450/16x11 /10/S
|
|
16
|
11
|
10
|
|
55
|
6
|
16
|
Details
Product description
- Maximum temperature: 90 °C
Material
- resistant to hydrolysis PUR
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you