V 76711
Brass fibre felt bob with shank Ø6
Items 2
|
|
ADP
|
Shape
|
d1
|
l1
|
Grit
|
l
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|---|
|
V 76711/A1/16x20/120
|
|
Cylinder
|
16
|
20
|
120
|
60
|
10
|
|
V 76711/A1/20x20/120
|
|
Cylinder
|
20
|
20
|
120
|
60
|
10
|
Details
Product description
- Shank ø 6 mm
Material
- Felt reinforced with brass fibre
Application
- These brass-infused felt pieces are ideal for machining complex geometries, e.g. on aluminium. In combination with pastes, machining marks (e.g. milling lines) can be removed very quickly. Polishing cloths, felt flaps or polishing brushes are then used for the final polish.
Documents
Recommended for you