Polishing

Our range of polishing tools and matching accessories ensures efficient and precise surface finishing.

All-rounder at work

The M-Line micro motor combines a wide variety of functions in the area of micro motor technology. Thanks to its 4.3″ TFT colour display, the infinitely adjustable speed and the load display are perfectly clear to see. It automatically recognises the type of handpiece it is connected to and immediately specifies the speed up to 80,000 rpm. You can choose between clockwise and anti-clockwise rotation.

Handpieces

GESM 2001 M-Line micro motor handpiece, all-round Product single image
M-Line micro motor handpiece, all-round
GESM 2011 M-Line micro motor handpiece, torque Product single image
M-Line micro motor handpiece, torque
GESM 2023 M-Line micro motor angle-type handpiece Product single image
M-Line micro motor angle-type handpiece
GESM 2008 M-Line micro motor handpiece, long Product single image
M-Line micro motor handpiece, long

Flexibility and performance for every requirement

The M-Line micro motor handpieces offer numerous advantages that make their use particularly flexible and efficient. Thanks to their compact and lightweight design, they are extremely mobile and comfortable to handle. The infinitely variable speeds from 4,000 to 40,000 rpm ensure precise customisation options depending on requirements. In addition, the high battery capacity impresses with long running times, while the short charging time of only three and a half hours enables fast, continuous use.

Working at high pressure

Discover our selection of various air tools with matching accessories. In our extensive range you will find straight grinders, turbine grinders, angle grinders and air files in premium quality including hoses and air preparation units.

Air files

You can use our air files with polishing stones, ceramic fibre stones, diamond files and much more. Depending on the use, you can choose a file with a stroke between 0.15 mm and 10 mm.

Air grinders

The classic air grinder is a must in every workshop. With its different sizes and speeds of up to 100,000 rpm, it can be used in a wide variety of ways.

Anti-vibration gloves

These gloves help prevent long-term damage by reducing strong vibrations on your hands.

 

  • For working with air files such as GDSF 2030
  • Palms padded with vibrothane
  • Velcro fastener for optimal fit

Flexible & powerful

The flexible shaft system with 450 W output power and up to 24,000 rpm offers significantly more torque than micro motors and compressed air tools and is thus ideal for large tools.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.