GESM 2023
M-Line micro motor angle-type handpiece
Items 2
| |
ADP
|
P
|
Rotational speed
|
Angle
|
Weight
|
d1
|
cl: cable length
|
|---|---|---|---|---|---|---|---|
|
GESM 2023/260/30/45
|
|
260
|
1000 - 30000
|
45
|
211
|
3
|
1.85
|
|
GESM 2023/260/30/90
|
|
260
|
1000 - 30000
|
90
|
210
|
3
|
1.85
|
Details
Product description
- Lightweight, angled motor for easy machining of hard-to-reach areas
- Efficient tool change due to simple key clamping system with high clamping force
- Smooth operation even at high speeds
- Ergonomic aluminium housing with low weight
- Integrated motor cooling for the longest possible duty cycle and service life
- Illuminated on/off switch conveniently located directly on the handpiece
Scope of delivery
- Ø3 mm collet (GESM 20235) with slotted spring pin
- Locking sleeve (GESM 20236) and double open ended spanner (GESM 20237)
- Motor cable
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you