Person nutzt den Meusburger Blog an einem Tablet – Neuigkeiten aus dem Formen- und Stanzwerkzeugbau.

Software & CAD

More functions and possibilities

Our Meusburger portal is available 24/7 and supports you along the entire value chain with everything from detailed insights into orders to time-saving design options, thus enabling you to reach your goals quickly and efficiently. Save valuable time during design thanks to our intelligent configurators and wizards. The portal is available in up to 20 languages.

Design more efficiently with our plate configurator

Our plate configurator offers diverse possibilities to configure your desired plate. You cannot only configure non-drilled but also drilled special plates for mould and die making. Moreover, non-drilled round plates can also be configured. You can configure your plate step by step with the help of features such as a check of entered values in the background, our material selection wizard, and interactive selection tables with illustrations.

Configurable 3D data

Save time during the design stage and configure selected components directly in our portal. You can immediately export the customised 3D data with CADClick and load it into your projects. In our support area, we explain step by step how to proceed.

How you benefit from individual configuration:

  • Clear dimensional and auxiliary drawings
  • Value entry with dynamic limits
  • Parameters of edited components are displayed directly
  • 3D preview is updated immediately
  • Assembly can be exported ready to use
  • Neutral data formats and direct interfaces for all common CAD systems

Complex configurability with generation of installation spaces

E 1860 Two-stage ejector, leading type
E 1860
Two-stage ejector, leading type
E 1865 Two-stage single-stroke ejector
E 1865
Two-stage single-stroke ejector
E 1870 Two-stage ejector, trailing type
E 1870
Two-stage ejector, trailing type
E 1940 Automatic ejector set lock
E 1940
Automatic ejector set lock
E 3200 Flexible ejection unit
E 3200
Flexible ejection unit
E 3202 Double flexible ejection unit
E 3202
Double flexible ejection unit

Libraries/tools for CAD systems

Our standard components are available to you in libraries or tools for different CAD systems. Use these native models and design directly in your CAD system. With this offer, we want to support you already during the installation of simple and complex components.

Meusburger NX tool

In cooperation with one of our customers, we have developed a CAD tool, which is available to you free of charge. This tried and trusted tool is coordinated with the Siemens NX CAD system and enables designers to carry out a simple and time-saving design process. Configurations of the components can be selected natively in the system and all parameters are adjusted automatically.

Any questions?

We provide a detailed explanation of the mould base assembly process in our support area.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.