F/P – Crosswise mould bases

High-precision mould bases from high-grade steel that has been heat-treated for stress relief. Lever slots on cavity plates without extra charge. The consistent Meusburger hole patterns offer space for cooling holes, guiding and screw holes. In many cases, the use of the next larger mould is prevented by side-drilled mould bases with almost quadratic space utilisation.
cms.image_map.image-alt
F 010
F 010

Clamp plate, widthwise overhang, with location ring recess

F 020
F 020

Clamp plate, lengthwise overhang, with location ring recess

F 040
F 040

Flush clamp plate, with location ring recess

F 050
F 050

Cavity plate

F 055
F 055

Cavity plate with undersize guiding holes

F 060
F 060

Backing plate

F 070
F 070

Riser

F 090
F 090

Ejector set, complete

F 080
F 080

Ejector retaining plate

F 085
F 085

Ejector base plate

F 015
F 015

Clamp plate, widthwise overhang, without location ring recess

F 025
F 025

Clamp plate, lengthwise overhang, without location ring recess

F 045
F 045

Flush clamp plate, without location ring recess

Define mould base
Choose two values to define the product.
Mould size

Formgröße

Mould size

The mould size refers to the width and length of the cavity plates.

Mould width

Select the desired mould width.

Mould length

Select the desired mould length.

Further characteristics
Guiding hole diameter
Threads
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.