FW – Change moulds

Meusburger change moulds are the ideal solution for the quick and cost-effective production of small series and prototypes. Thanks to the special change system with positioning wedges, the inserts can be changed quickly and easily with repeatable accuracy.
cms.image_map.image-alt
F 10
F 10

Clamp plate, widthwise overhang, with location ring recess

F 20
F 20

Clamp plate, lengthwise overhang, with location ring recess

F 40
F 40

Flush clamp plate, with location ring recess

FW 54
FW 54

Cavity plate for change moulds, fixed half, complete

FW 50
FW 50

Change insert, fixed half

FW 52
FW 52

Change insert, moving half

FW 56
FW 56

Cavity plate for change moulds, moving half, complete

FW 10
FW 10

Clamp plate for change moulds, widthwise overhang, with location ring recess

FW 15
FW 15

Clamp plate for change moulds, widthwise overhang, without location ring recess

Define mould base
Choose two values to define the product.
Mould size

Formgröße

Mould size

The mould size refers to the width and length of the cavity plates.

Mould width

Select the desired mould width.

Mould length

Select the desired mould length.

Insert size

Einsatzgröße

The mould size relates to width and length of the inserts

Width

Select an insert width.

Length

Select an insert length.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.