Active parts

6 product(s) found
6 product(s) found
E 5626 Gauge, hardened
Gauge, hardened
6 item(s)
E 5627 Gauge, soft – short model
Gauge, soft – short model
5 item(s)
E 5628 Fine gauge, hardened
Fine gauge, hardened
3 item(s)
E 5674 Embossing stamp holder
Embossing stamp holder
3 item(s)
E 56742 Embossing stamp insert
Embossing stamp insert
14 item(s)
E 5676 Visual locator setting punch
Visual locator setting punch
2 item(s)
6 of 6 shown

We heat treat properly for your success

Since the quality of the sheet metal is decisive for the subsequent machining of the plates and bars, Meusburger places the highest demands on their steel suppliers. And because twice is better than once, all sheet metal is subject to both a spectral analysis and a strength test directly on the premises to check the quality. Only flawless steel from the best-known steelworks can make it through the quality check at Meusburger and thus into one of the three in-house furnaces. These have a total capacity of 240 tonnes per day.

Einer der drei hauseigenen Glühöfen bei Meusburger mit gestapelten Stahlplatten aus Qualitätsstahl.
Einer der drei hauseigenen Glühöfen bei Meusburger mit gestapelten Stahlplatten aus Qualitätsstahl.

H 3000 for die making

The tried, trusted and advanced clamping system from Meusburger is now also available for die making. With the H 3000, you will not only work quickly and efficiently, but also with absolute and repeatable accuracy. The S plates are aligned and clamped where it is important for the die set function, i.e. in the guide holes.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.