E 6622
Female cable connector, M8, 3-pole, IDC
Items 2
|
|
ADP
|
d1
|
Poles
|
A
|
l
|
SW
|
d3
|
|---|---|---|---|---|---|---|---|
|
E 6622/8/3/0,25/A
|
|
M 8 x 1
|
3
|
0.08–0.25
|
39
|
10
|
12.5
|
|
E 6622/8/3/ 0,5/A
|
|
M 8 x 1
|
3
|
0.25–0.5
|
39
|
10
|
12.5
|
Details
Product description
- Time-saving assembly without removing the insulation from individual wires
- With wire colour coding
- Maximum temperature: 90 °C
Material
- Contact surface: Ni/Au
Documents
Recommended for you