Items 4

ADP
d1
l1
b1
b2
d2
l
l2
l3
max. kg [kg]
max. kg [kg]
max. kg [kg]
max. kg [kg]
E 12727 M/16/100
M16
100
35
73
50
24
61.5
131.5
1500
700
1400
980
E 12727 M/16/150
M16
150
35
73
50
24
111.5
181.5
1500
500
1000
700
E 12727 M/20/100
M20
100
40
86
54
30
58
139
2300
1200
2400
1690
E 12727 M/20/150
M20
150
40
86
54
30
108
189
2300
900
1800
1270

Details

Product description

  • Easy and secure elevation of the lifting point with integrated spacer
  • Elevated lifting point prevents damage to delicate mould components such as hot runner and temperature regulation systems
  • Certified solution for maximum user safety
  • 360° rotatable eye bolt for positioning in load direction

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.