E 1791
Core pin, from hot-work steel, hardened
Items 47
| |
ADP
|
d1
|
l
|
r
|
d3
|
l3
|
|---|---|---|---|---|---|---|
|
E 1791/ 1,5 x 125
|
|
1.5
|
125
|
0.2
|
3
|
1.5
|
|
E 1791/ 1,6 x 125
|
|
1.6
|
125
|
0.2
|
3
|
1.5
|
|
E 1791/ 1,8 x 125
|
|
1.8
|
125
|
0.2
|
3
|
1.5
|
|
E 1791/ 2 x 100
|
|
2
|
100
|
0.2
|
4
|
2
|
|
E 1791/ 2 x 200
|
|
2
|
200
|
0.2
|
4
|
2
|
|
E 1791/ 2,2 x 125
|
|
2.2
|
125
|
0.2
|
4
|
2
|
|
E 1791/ 2,5 x 100
|
|
2.5
|
100
|
0.3
|
5
|
2
|
|
E 1791/ 2,5 x 200
|
|
2.5
|
200
|
0.3
|
5
|
2
|
|
E 1791/ 2,7 x 125
|
|
2.7
|
125
|
0.3
|
5
|
2
|
|
E 1791/ 3 x 100
|
|
3
|
100
|
0.3
|
6
|
3
|
|
E 1791/ 3 x 200
|
|
3
|
200
|
0.3
|
6
|
3
|
|
E 1791/ 3,2 x 125
|
|
3.2
|
125
|
0.3
|
6
|
3
|
|
E 1791/ 3,5 x 100
|
|
3.5
|
100
|
0.3
|
7
|
3
|
|
E 1791/ 3,5 x 200
|
|
3.5
|
200
|
0.3
|
7
|
3
|
|
E 1791/ 3,7 x 125
|
|
3.7
|
125
|
0.3
|
7
|
3
|
|
E 1791/ 4 x 100
|
|
4
|
100
|
0.3
|
8
|
3
|
|
E 1791/ 4 x 200
|
|
4
|
200
|
0.3
|
8
|
3
|
|
E 1791/ 4,2 x 125
|
|
4.2
|
125
|
0.3
|
8
|
3
|
|
E 1791/ 4,5 x 100
|
|
4.5
|
100
|
0.3
|
8
|
3
|
|
E 1791/ 4,5 x 200
|
|
4.5
|
200
|
0.3
|
8
|
3
|
|
E 1791/ 5 x 100
|
|
5
|
100
|
0.3
|
10
|
3
|
|
E 1791/ 5 x 200
|
|
5
|
200
|
0.3
|
10
|
3
|
|
E 1791/ 5 x 315
|
|
5
|
315
|
0.3
|
10
|
3
|
|
E 1791/ 5,2 x 200
|
|
5.2
|
200
|
0.3
|
10
|
3
|
|
E 1791/ 5,5 x 100
|
|
5.5
|
100
|
0.3
|
10
|
3
|
|
E 1791/ 5,5 x 200
|
|
5.5
|
200
|
0.3
|
10
|
3
|
|
E 1791/ 6 x 100
|
|
6
|
100
|
0.5
|
12
|
5
|
|
E 1791/ 6 x 200
|
|
6
|
200
|
0.5
|
12
|
5
|
|
E 1791/ 6 x 315
|
|
6
|
315
|
0.5
|
12
|
5
|
|
E 1791/ 6,2 x 200
|
|
6.2
|
200
|
0.5
|
12
|
5
|
Details
Product description
- ≈ISO 6751 (DIN 1530 A) Form A
- Maximum temperature: 500 °C
Advantages
- g6 tolerance over the entire shaft length
- Exact head height guarantees perfect fit in the mould
- Highest wear resistance thanks to 1.2344
Material
- 1.2344
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you