Core pins

5 product(s) found
5 product(s) found
E 1742 Core pin, non-nitrided
Core pin, non-nitrided
109 item(s)
E 1780 Copper core pin
Copper core pin
28 item(s)
E 1786 Contour core pin
Contour core pin
24 item(s)
E 1790 Contour core pin, from hot-work steel
Contour core pin, from hot-work steel
59 item(s)
E 1791 Core pin, from hot-work steel, hardened
Core pin, from hot-work steel, hardened
47 item(s)
5 of 5 shown

Core pins

  • Different core pin types available in different material variations
  • Anti-twist core pins E 1786 and E 1790 – without thickening on shank
  • Core pin E 1742, non-nitrided for applications in die casting – easy machining thanks to hardness of 45–48 HRC

Copper core pins

Under thermal stress in the mould, the copper core pins provide rapid heat dissipation.This is particularly advantageous when cooling cores and inserts.

  • Fast and targeted cooling of moulded parts thanks to maximum thermal conductivity
  • Reduction of cycle time and best part quality due to optimal temperature distribution
  • Highest strength due to beryllium-free copper alloy
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.