Ejectors

Our extensive range includes a wide variety of ejector solutions in different designs and materials. Always available from stock and for prompt delivery – ensuring maximum supply reliability in the mould making industry.

Quick and easy configuration

Our configurator allows you to quickly and easily select the right ejector from our range, as well as to customise ready-to-use ejectors that are cut to length with a length tolerance of 0/+0.02 mm.

How you benefit:

  • Automatic standard item recognition and checking whether standard items can be cut to length
  • Immediate availability of prices, lead times and CAD data
  • Special manufacture items can be configured

Your benefits at a glance

Continuous availability and short lead times

High supply reliability and rapid replacement thanks to efficient procurement processes minimise downtime.

A comprehensive and well-structured range

Benefit from time and cost savings, from the design stage right through to the finished mould.

Consistently high quality through standardisation

Standardisation ensures consistently high quality through certified suppliers and reliable testing processes.

Optimal digital support

Quick configuration of the right ejectors – from standard sizes to custom lengths, including CAD data, delivery and price information.

Choosing the right material and surface finish

Ejectors are among the components in an injection mould that are subjected to the greatest load and must meet a variety of requirements. Your choice affects service life, process stability, maintenance requirements and component quality, and should therefore not be based solely on dimensions and cost-related criteria. A variety of materials and surface finishes are used – ranging from cold-work and hot-work steel to DLC coatings.

Product overview

Discover all our ejector solutions:

36 product(s) found
36 product(s) found
E 1710 Ejector pin through-hardened
Ejector pin through-hardened
612 item(s)
E 1710 DLC Ejector pin, through-hardened, with DLC coating
Ejector pin, through-hardened, with DLC coating
287 item(s)
E 17103 Ejector pin, through-hardened, HSS
Ejector pin, through-hardened, HSS
126 item(s)
E 17109 Ejector pin, stainless steel, through-hardened
Ejector pin, stainless steel, through-hardened
37 item(s)
E 1711 Ejector pin through-hardened, with one-sided anti-twist lock
Ejector pin through-hardened, with one-sided anti-twist lock
110 item(s)
E 1712 Ejector pin through-hardened, with anti-twist lock
Ejector pin through-hardened, with anti-twist lock
62 item(s)
E 1715 Ejector pin with conical head, through-hardened
Ejector pin with conical head, through-hardened
183 item(s)
E 1740 Ejector pin, nitrided, oxidation-coated
Ejector pin, nitrided, oxidation-coated
309 item(s)
E 1741 Ejector pin, nitrided
Ejector pin, nitrided
141 item(s)
E 1745 Ejector pin with conical head, nitrided
Ejector pin with conical head, nitrided
15 item(s)
E 1700 Ejector pin, offset, through-hardened
Ejector pin, offset, through-hardened
168 item(s)
E 1700 DLC Ejector pin, offset, through-hardened, HSS, with DLC coating
Ejector pin, offset, through-hardened, HSS, with DLC coating
117 item(s)
E 17003 Ejector pin, offset, through-hardened, HSS
Ejector pin, offset, through-hardened, HSS
88 item(s)
E 1702 Ejector pin, offset, through-hardened, with anti-twist lock
Ejector pin, offset, through-hardened, with anti-twist lock
21 item(s)
E 1730 Ejector pin, offset, nitrided, oxidation coated
Ejector pin, offset, nitrided, oxidation coated
69 item(s)
E 1720 Ejector sleeve, through-hardened
Ejector sleeve, through-hardened
547 item(s)
E 1723 Ejector sleeve, stepless, through-hardened
Ejector sleeve, stepless, through-hardened
75 item(s)
E 1750 Ejector sleeve, nitrided
Ejector sleeve, nitrided
179 item(s)
E 1770 Ejector pin for ventilation, through-hardened
Ejector pin for ventilation, through-hardened
64 item(s)
E 1770 DLC Ejector pin for ventilation, through-hardened, with DLC coating
Ejector pin for ventilation, through-hardened, with DLC coating
36 item(s)
E 1725 Blade ejector pin, through-hardened
Blade ejector pin, through-hardened
225 item(s)
E 1727 Blade ejector pin, through-hardened, with 2 angle radii
Blade ejector pin, through-hardened, with 2 angle radii
147 item(s)
E 1727 DLC Blade ejector pin, through-hardened, with 2 angle radii, with DLC coating
Blade ejector pin, through-hardened, with 2 angle radii, with DLC coating
140 item(s)
E 1728 Blade ejector pin, through-hardened, with 4 angle radii
Blade ejector pin, through-hardened, with 4 angle radii
163 item(s)
E 1728 DLC Blade ejector pin, through-hardened, with 4 angle radii, with DLC coating
Blade ejector pin, through-hardened, with 4 angle radii, with DLC coating
162 item(s)
E 1726 Blade ejector pin, through-hardened, with extra long blade
Blade ejector pin, through-hardened, with extra long blade
103 item(s)
E 17262 Blade ejector pin, through-hardened, with 2 angle radii, with extra long blade
Blade ejector pin, through-hardened, with 2 angle radii, with extra long blade
102 item(s)
E 17262 DLC Blade ejector pin, through-hardened, with 2 angle radii, with extra long blade, with DLC coating
Blade ejector pin, through-hardened, with 2 angle radii, with extra long blade, with DLC coating
98 item(s)
E 17264 Blade ejector pin, through-hardened, with 4 angle radii, with extra long blade
Blade ejector pin, through-hardened, with 4 angle radii, with extra long blade
103 item(s)
E 17264 DLC Blade ejector pin, through-hardened, with 4 angle radii, with extra long blade, with DLC coating
Blade ejector pin, through-hardened, with 4 angle radii, with extra long blade, with DLC coating
103 item(s)
E 1755 Blade ejector pin, nitrided, oxidation-coated
Blade ejector pin, nitrided, oxidation-coated
54 item(s)
E 1742 Core pin, non-nitrided
Core pin, non-nitrided
109 item(s)
E 1780 Copper core pin
Copper core pin
28 item(s)
E 1786 Contour core pin
Contour core pin
27 item(s)
E 1790 Contour core pin, from hot-work steel
Contour core pin, from hot-work steel
59 item(s)
E 1791 Core pin, from hot-work steel, hardened
New Core pin, from hot-work steel, hardened
47 item(s)
36 of 36 shown

Ejector pins, straight

 

  • Wide range of diameters and lengths
  • The right material for every application – from cold-work steel to stainless steel
  • A range of anti-rotation blocking devices for precise positioning
  • Various surface finishes, such as DLC coatings, available

Exciting topics for you
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.