Items 27

ADP
d1
l
b
r
d3
l3
l4
E 1786/ 1,5 x 125
1.5
125
1.05
0.2
3
1.5
0.15
E 1786/ 1,6 x 125
1.6
125
1.1
0.2
3
1.5
0.15
E 1786/ 1,8 x 125
1.8
125
1.2
0.2
3
1.5
0.15
E 1786/ 2 x 125
2
125
1.5
0.2
4
2
0.25
E 1786/ 2,5 x 125
2.5
125
1.75
0.3
5
2
0.25
E 1786/ 3 x 125
3
125
2
0.3
6
3
0.25
E 1786/ 3,2 x 125
3.2
125
2.1
0.3
6
3
0.25
E 1786/ 3,5 x 125
3.5
125
2.25
0.3
7
3
0.25
E 1786/ 4 x 125
4
125
2.5
0.3
8
3
0.25
E 1786/ 4,2 x 125
4.2
125
2.6
0.3
8
3
0.25
E 1786/ 4,5 x 125
4.5
125
2.75
0.3
8
3
0.25
E 1786/ 5 x 125
5
125
3.5
0.3
10
3
0.25
E 1786/ 5,2 x 125
5.2
125
3.6
0.3
10
3
0.25
E 1786/ 5,5 x 125
5.5
125
3.75
0.3
10
3
0.25
E 1786/ 6 x 125
6
125
4
0.5
12
5
0.5
E 1786/ 6,5 x 125
6.5
125
4.25
0.5
12
5
0.5
E 1786/ 7 x 125
7
125
4.5
0.5
12
5
0.5
E 1786/ 8 x 125
8
125
5
0.5
14
5
0.5
E 1786/ 8,5 x 125
8.5
125
5.25
0.5
14
5
0.5
E 1786/ 9 x 125
9
125
5.5
0.5
14
5
0.5
E 1786/ 10 x 125
10
125
6
0.5
16
5
0.5
E 1786/10,2 x 125
10.2
125
6.1
0.5
16
5
0.5
E 1786/10,5 x 125
10.5
125
6.25
0.5
16
5
0.5
E 1786/ 11 x 125
11
125
6.5
0.5
16
5
0.5
E 1786/11,5 x 125
11.5
125
6.75
0.5
16
5
0.5
E 1786/ 12 x 125
12
125
7
0.8
18
7
0.5
E 1786/ 12,5 x 125
12.5
125
7.25
0.8
18
7
0.5

Details

Product description

  • Maximum temperature: 200 °C

Advantages

  • Precise, through-hardened contour core pin from cold-work steel 1.2210
  • No thickening on the shank, complete grinding after compression
  • Precise anti-twist lock on head

Material

  • ≈1.2210 ≈62 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.