Items 1

ADP
Contents
Package
VTP 200 S/ 1/400
400ml
Aerosol can

Details

Product description

Sprayable engineer's blue for checking the flatness and congruence of split line faces and sealing faces quickly and precisely in die and mould making.

Advantages

  • Usable at up to 200 °C
  • Exact matching, also for moulds with temperature regulation components and complex geometries
  • Special spray nozzle makes fast, precise and even application possible, also over large surfaces
  • Easy and clean handling thanks to aerosol can

Application

Thoroughly clean the surfaces to be checked. Shake can well before using. Spray evenly and at a constant distance over the split line faces and sealing faces.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
Blue
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
200 °C
Test procedure:
     
Basis
Value:
mineral oil
Test procedure:
     
Density
Value:
0.72 g/cm³
Test procedure:
DIN 51 757

Define product

Choose the desired attributes to add an item to the shopping cart.

VTP 200 S/ 1/400 High temperature engineer's blue spray, up to 200°C Product single image

VTP 200 S/ 1/400

High temperature engineer's blue spray, up to 200°C

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.