V 34414
Bi-hexagon socket, long
Items 5
|
|
ADP
|
VKT: square drive
|
SW
|
d
|
l
|
t
|
Diameter
|
t1
|
d2
|
|---|---|---|---|---|---|---|---|---|---|
|
V 34414/1/4/12
|
|
6,3 mm / 1/4"
|
12
|
16.5
|
50
|
12
|
16.5
|
41.3
|
11
|
|
V 34414/1/2/15
|
|
12,5 mm/1/2"
|
15
|
21.2
|
83
|
35
|
22.7
|
64.9
|
14
|
|
V 34414/1/2/17
|
|
12,5 mm/1/2"
|
17
|
24
|
83
|
35
|
23.7
|
64.3
|
16
|
|
V 34414/1/2/19
|
|
12,5 mm / 1/2"
|
19
|
26.2
|
83
|
35
|
25
|
66.7
|
18
|
|
V 34414/1/2/24
|
|
12,5 mm / 1/2"
|
24
|
32
|
83
|
35
|
30
|
66.1
|
21
|
Details
Product description
- Particularly suited for mounting gate assemblies and the fittings E 20004
- Wrench sizes with tight tolerances
- Thin-walled, for working even in the tightest spaces
- Bi-hexagon with anti-slip drive profile
Material
- Chrome vanadium steel, nickel-chrome plated and thus chip-proof
Documents
Accessories
Recommended for you