Items 22

ADP
SW
b
d
l
h1
h2
V 32220/ 6
6
15.5
9.9
105
3.5
5.8
V 32220/ 7
7
17
11.3
110
3.9
6
V 32220/ 8
8
18
12.4
115
4.2
7
V 32220/ 9
9
21
13.4
120
4.5
7
V 32220/10
10
23
14.8
125
4.8
7
V 32220/11
11
26
16.4
135
4.8
8
V 32220/12
12
28
17.8
140
5.3
8.5
V 32220/13
13
30
19.1
160
5.3
8.5
V 32220/14
14
32
20.6
165
5.3
8.5
V 32220/15
15
35
21.9
170
5.3
8.5
V 32220/16
16
37
23.2
180
5.8
10
V 32220/17
17
38
24.6
190
5.8
10
V 32220/18
18
40
26
200
6.7
11.5
V 32220/19
19
42
27.5
230
6.7
11.5
V 32220/20
20
45
29
230
7
13
V 32220/21
21
47
30.3
260
7.3
13
V 32220/22
22
49
31.8
260
7.3
13
V 32220/23
23
53
33.5
280
7.8
14
V 32220/24
24
53
34.9
280
7.8
14
V 32220/27
27
60
39.2
280
8.4
14.5
V 32220/30
30
66
43.2
300
8.9
16
V 32220/32
32
70
45.8
360
9.4
16.5

Details

Product description

  • Non-flaking surface through nickel chromium plating
  • High flexion resistance and light weight through fluted shaft
  • Ring end with AS drive (anti slip drive) profile

Material

  • Drop forged chrome alloy steel with smooth finish

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart