Items 17

ADP
d
l
T max.
l1
d3
WZB 10528/1,4
1.4
62
22.9
25
4
WZB 10528/1,5
1.5
62
24.8
27
4
WZB 10528/1,6
1.6
62
26.6
29
4
WZB 10528/1,7
1.7
70
28.5
31
4
WZB 10528/1,8
1.8
70
29.3
32
4
WZB 10528/1,9
1.9
70
31.2
34
4
WZB 10528/2,0
2
70
33.0
36
4
WZB 10528/2,1
2.1
78
34.9
38
4
WZB 10528/2,2
2.2
78
36.7
40
4
WZB 10528/2,3
2.3
78
38.6
42
4
WZB 10528/2,4
2.4
78
40.4
44
4
WZB 10528/2,5
2.5
78
41.3
45
4
WZB 10528/2,6
2.6
87
43.1
47
4
WZB 10528/2,7
2.7
87
44.0
48
4
WZB 10528/2,8
2.8
87
45.8
50
4
WZB 10528/2,9
2.9
87
47.7
52
4
WZB 10528/3,0
3
87
49.5
54
4

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Suitable

Aluminium and other non-ferrous metals

S

Suitable

Special, super and titanium alloys

H

Suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Suitable

Aluminium and other non-ferrous metals

Suitable

Special, super and titanium alloys

Suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance drills with special flute profile

Material

  • Solid carbide, TiAlN multi-layer coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.